Publish your products
Solid Plastic Toilet Partitions Headrail Braced
Solid Plastic Toilet Partitions Headrail Braced
Solid Plastic Toilet Partitions Headrail Braced
    Hadrian

    Solid Plastic Toilet Partitions Headrail Braced

    4.7 out of 5 stars4.7(29 reviews)

    Headrail-braced, solid plastic restroom partition compartments are a great choice of overhead-braced toilet partition style for virtually any facility and are especially recommended in heavy-use areas, such as schools, institutions, commercial restrooms, and industrial settings. The floor-secured pilasters and anti-grip top rail deter boisterous activity while ensuring a rigid and secure installation from top to bottom.

    Compliance:

    ADA Compliant, Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost

    Features:

    • Choice of high-performing, Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost
    • Material has a solid plastic core with no foaming agents, which can cause the formation of air pockets
    • Easy to maintain, an ideal choice for harsh environments
    • Round barrel hinges, stop, keeper, latch, channels and brackets are made of heavy-duty aluminum
    • Available in stainless steel, fasteners are theft-proof, 6-lobe, security head screws that deter vandalism
    • Cap-over headrail ensures easy and rigid finished installation; convenient snap-fit design for joining two pieces together without extra fasteners

    Keywords: overhead braced toilet partitions, plastic toilet, plastic toilet partitions, hdpe toilet partitions, solid plastic toilet partitions, hdpe wall mounted locker, plastic laminate toilet partitions, bathroom stall door hinge repair, toilet compartments, toilet dividers, plastic partitions for bathrooms, post panel divider toilet partition, solid partitions, solid plastic bathroom partitions, commercial bathroom stall door hinges

    Technical specification
    • Unique ref.hadrian_SP_headrail_mount
    • Product familyToilets
    • Product groupToilet Partitions
    • TypeObject (single object)
    • Date of publishing2017-02-17
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • UNSPSC nameRestroom partitions
    • UNSPSC code30181508
    • Uniclass 2015 CodeTE_70_10_10_89
    • Uniclass 2015 DescriptionToilet units
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-31 25 11
    • OmniClass TitleRestroom Partitions
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit