Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/941f2133-32dd-4c37-abf1-d169bd94248b
Home
Categories
Electrical
Outlets & Sockets
HAFELE Cable Outlets Aluminium Rectangular
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Cable Outlets Aluminium Rectangular
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Cable-Outlets-Aluminium_Rectangular
Product family
Workplace Organisation
Product group
Cable-Outlets-Aluminium
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
20
Width (mm)
45
Depth (mm)
180
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Aluminium
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
Similar products
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Alpha 499.21.232
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Modular with Designer Cover
Download
HAFELE เฮเฟเล่
ChilProof
Download
HAFELE เฮเฟเล่
OfficeFit
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Nova 499.21.226
Download