Publish your products
HAFELE Door Hardware Pull Handle FUJI STST MATT30X15MM
HAFELE Door Hardware Pull Handle FUJI STST MATT30X15MM
HAFELE Door Hardware Pull Handle FUJI STST MATT30X15MM

    HAFELE Door Hardware Pull Handle FUJI STST MATT30X15MM

    4.3 out of 5 stars4.3(6 reviews)
    Technical specification
    • Unique ref.HAFELE_Door_Hardware_Pull_Handle_FUJI_STST_MATT30X15MM
    • Product familyGlass Swing Door
    • Product groupHardware for Glass Swing Door
    • TypeObject (single object)
    • Date of publishing2022-07-20
    • Edition number1
    • Height (mm)60
    • Width (mm)30
    • Depth (mm)480
    Related
    • Material mainStainless steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryDoors - Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam