Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/b1d00824-0c09-4fa6-a33b-22da3fef0578
Home
Categories
Electrical
Outlets & Sockets
HAFELE Powerdocks Charging Station Side
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Powerdocks Charging Station Side
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Powerdocks-Charging-Station_Side
Product family
Workplace Organisation
Product group
Powerdocks-Charging-Station
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
10
Width (mm)
96
Depth (mm)
107
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Plastic
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
OmniClass Number
23-35 31 00
OmniClass Title
Electrical Power Distribution Devices
Similar products
HAFELE เฮเฟเล่
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Download
HAFELE เฮเฟเล่
ChilProof
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Alpha 499.21.232
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Stella 499.21.233
Download
HAFELE เฮเฟเล่
OfficeFit
Download
HAFELE เฮเฟเล่
HAFELE Cable Outlets Aluminium Rectangular with Coating Option
Download