Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/d92c4940-ae27-4f81-ae1b-2587769ada25
Home
Categories
Sanitary
Bathroom Accessories
CleanBath
Available in United States
HAFELE เฮเฟเล่
Follow
CleanBath
Is your bathroom hard to maintain, slippery, and unsafe? Choose high-quality sanitary ware from Häfele — easy to clean, durable, and safe for every use.
Download
Technical specification
Technical specification
Unique ref.
The-learning-room-CleanBath
Date of publishing
2025-12-04
Edition number
1
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Similar products
HAFELE เฮเฟเล่
Vanity Corner
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download