Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/f81db8f0-63a6-480a-925f-67edcf687ba3
Home
Categories
Sanitary
Bathroom Accessories
Vanity Corner
Available in United States
HAFELE เฮเฟเล่
Follow
Vanity Corner
How can your makeup be flawless if the lighting isn’t enough? Häfele provides both makeup lighting and skincare storage shelves — complete in one perfect corner!
Download
Technical specification
Technical specification
Unique ref.
The-learning-room-VanityCorner
Type
Showcase (model)
Date of publishing
2025-12-04
Edition number
1
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Similar products
HAFELE เฮเฟเล่
CleanBath
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download