Publish your products
Pingpong Table
HAGS

Pingpong Table

4.9 out of 5 stars4.9(14 reviews)

Elevate your outdoor recreational space with the HAGS Pingpong table. Its durable construction, tournament-grade playing surface, and user-friendly design ensure hours of fun and competitive play for players of all skill levels. The HAGS Pingpong table combines durability, versatility, and excellent playing characteristics to deliver an exceptional playing experience for players of all ages and skill levels.

Specification
    • Assembly Time:1 hours
    • Length (mm):2750 mm
    • Width (mm):1550 mm
    • Height (mm):700 mm
    • Net Weight:242,00 kg
    • Volume (m3):1.02 m³
    • Fall Height (mm):700 mm
Technical specification
  • Unique ref.pingpong-table
  • TypeObject (single object)
  • Date of publishing2024-04-25
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inPoland
Classification
  • BIMobject CategorySports & Recreation - Other Sport

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products