Publish your products
Litterbin Nora 70L with Ashtray
Litterbin Nora 70L with Ashtray
Litterbin Nora 70L with Ashtray
    HAGS
    Archived

    Litterbin Nora 70L with Ashtray

    Nora wastebasket with integrated ashtray is designed by the Swedish designer Gunilla Allard. The beautiful form in combination with the well-thought-out function gives added value to people's everyday lives both practically and aesthetically. The sloping roof prevents, for example, bottles and cans from being placed on top and at the same time becomes a beautiful detail. The opening sits at a height that is accessible to everyone. The door is opened with a standard triangular key and the fully hidden bag is easily released without unnecessary lifting. Standard colors are black or hot-dip galvanized, but Nora can also be offered in other colors. Nora is also available with an integrated ashtray. Design: Gunilla Allard

    Choose between:

    Free standing Black with Ashtray

    Free standing Black without Ashtray

    Free standing Galvanised without Ashtray

    Sunken Foundation Black with Ashtray

    Sunken Foundation Black without Ashtray

    Sunken Foundation Galvanised without Ashtray

    Specification
    • 8037208 With Ashtray Black – Free Standing

      8037206 Without Ashtray Black – Free Standing

      8037204 Without Ashtray Galvanised – Free Standing

      8037207 With Ashtray Black – Sunken Foundation

      8037205 Without Ashtray Black – Sunken Foundation

      8036662 Without Ashtray Galvanised – Sunken Foundation

      Technical specification
      • Unique ref.trash_outdoor_recycling_aschtray
      • Product familyOutdoor Furniture
      • Product groupLitter bins
      • TypeObject (single object)
      • Date of publishing2022-08-29
      • Edition number1
      • Height (mm)1000
      • Width (mm)400
      • Depth (mm)400
      Related
      • Material mainSteel
      • Weight Net (Kg)30
      Classification
      • BIMobject CategoryLandscaping - Waste & Recycling
      • IFC classificationObject
      • OmniClass Number23-11 27 00
      • OmniClass TitleLandscaping

      Similar products

      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit