Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/4a4b5b72-a611-46ce-979d-421518c29a99
Home
Categories
Building Materials
Waterproofing & Membranes
Hakron Waterstop Type AA
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Waterstop Type AA
An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Download
Technical specification
Technical specification
Unique ref.
voegenband-AA
Product family
Joint Tape
Product group
AF
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
4
Width (mm)
200
Depth (mm)
22500
Links
Links
Product url
https://www.hakron.nl/producten/waterkerende-systemen/voegenbanden/buitenliggend
Related
Related
Material main
PVC
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1.2
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Uzin
Tile Waterproofing Membrane - Mixing Valve Collar / Pipe Collar / Drain Collar
Download
Uzin
Balkuslim® - Tile & Stone Deck Installation System
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Sika
Bonded FPO Waterproofing Membrane SikaProof® A+
Download