Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/d103a8b2-59e9-4481-bcea-acf5c974586a
Home
Categories
Building Materials
Waterproofing & Membranes
Hakron Waterstop Type W9U
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Waterstop Type W9U
An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Download
Technical specification
Technical specification
Unique ref.
voegenband-w9u
Product family
Joint Tape
Product group
W9U
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
40
Width (mm)
350
Depth (mm)
22500
Links
Links
Product url
https://www.hakron.nl/producten/waterkerende-systemen/voegenbanden/binnenliggend/3440300099-dilatatievoegprofiel-type-w9u-lengte-vlg-opgave---inkoop
Related
Related
Material main
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.74
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
GCP
BITUTHENE® 3000 Waterproofing System (US version)
Download
DÖRKEN
DELTA®-TERRAXX - Drainage layer 9mm
Download
Sika
Emseal DSM-DS - dual-sided expansion joint silicone bellows seals from both sides of joint
Download
Danosa
HUM2 Wet areas inside building
Download
DOYMA GmbH & Co
Curaflex Nova® Senso
Download