Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/82b2e0b5-e0b5-4409-911e-1013a973bb4a
Home
Categories
Building Materials
Waterproofing & Membranes
Hakron Waterstop Type FMS
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Waterstop Type FMS
An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Download
Technical specification
Technical specification
Unique ref.
voegenband_FMS
Product family
Joint Tape
Product group
Trelleborg FMS
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
10
Width (mm)
350
Depth (mm)
25000
Links
Links
Product url
https://www.hakron.nl/producten/waterkerende-systemen/voegenbanden/binnenliggend/3440240025-voegenband-type-fms-400mm-sbr-rollengte-van-25-meter
Related
Related
Material main
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
10
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Uzin
Tile Waterproofing Membrane - Mixing Valve Collar / Pipe Collar / Drain Collar
Download
Uzin
Balkuslim® - Tile & Stone Deck Installation System
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Sika
Bonded FPO Waterproofing Membrane SikaProof® A+
Download