Publish your products
Model 8785, ePOD™ All-Weather Emergency Water Tempering Booth

Model 8785, ePOD™ All-Weather Emergency Water Tempering Booth

Model 8785 all weather, enclosed emergency water tempering booth with corrosion resistant aluminum paneling and polyester based powder coating.

Model 8785 enclosed tempering system can be placed into any environment. Whether the intent is the protect the equipment from dirty or contaminated environments, shield from unpredictable outdoor weather, or provide a heated/cooled enclosure in extreme temperature installations the 8785 is your go-to choice for a rugged yet flexible water tempering skid solution. It shall include an all-weather 5' x 5' (1.52 x 1.52m) booth which provides optional operating temperature ranges of -50° to 120° F (-45.5° to 49.8° C), and is constructed of corrosion resistant aluminum paneling with polyester based powder coating. This single or multiple showers and/or eyewash tempering water unit with galvanized piping is designed to operate with several tempering and electrical options. Standard hook-up is a 480V, three phase inlet inside a NEMA 4 enclosure. The internal booth temperature can be maintained by an optional space heater. The tank water temperature is maintained by an immersion heater. The electrical system can be easily adapted to voltages upon request. The 8785 tempering booth utilizes the Haws Tempered Water Blending System to provide tempered water under dire situations, and incorporates fail-safe features like anti-scald protection and full flow cold water bypass in the event of hot water failure. 1-1/2" tepid and cold water inlets.

  • Standardized platform provides shorter lead times and customizable configuration options
  • Ready-to-incorporate design variations including hot water supply, electrical type, blending capabilities, stainless steel piping, and more
  • Fully assembled and tested for quick placement and hook-up

Specification
  • Model 8785 enclosed tempering system can be placed into any environment. Whether the intent is the protect the equipment from dirty or contaminated environments, shield from unpredictable outdoor weather, or provide a heated/cooled enclosure in extreme temperature installations the 8785 is your go-to choice for a rugged yet flexible water tempering skid solution. It shall include an all-weather 5' x 5' (1.52 x 1.52m) booth which provides optional operating temperature ranges of -50° to 120° F (-45.5° to 49.8° C), and is constructed of corrosion resistant aluminum paneling with polyester based powder coating. This single or multiple showers and/or eyewash tempering water unit with galvanized piping is designed to operate with several tempering and electrical options. Standard hook-up is a 480V, three phase inlet inside a NEMA 4 enclosure. The internal booth temperature can be maintained by an optional space heater. The tank water temperature is maintained by an immersion heater. The electrical system can be easily adapted to voltages upon request. The 8785 tempering booth utilizes the Haws Tempered Water Blending System to provide tempered water under dire situations, and incorporates fail-safe features like anti-scald protection and full flow cold water bypass in the event of hot water failure. 1-1/2" tepid and cold water inlets.

Technical specification
  • Unique ref.haws-8785
  • Product familyPipework Fittings
  • Product groupTempered Water Systems
  • TypeObject (single object)
  • Date of publishing2017-06-01
  • Edition number1
  • Height (inches)102
  • Width (inches)60
  • Depth (inches)60
Related
  • Material mainFiber Glass
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC nameThermal batteries
  • UNSPSC code26111713
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 DescriptionThermostatic mixing valves
  • OmniClass Number23-27 31 29 15
  • OmniClass TitleThermostatically Controlled Mixing Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit