Publish your products
Wiki bi-foldig gate, single leaf
Wiki bi-foldig gate, single leaf
    Heras

    Wiki bi-foldig gate, single leaf

    The Wiki folding gate is one of Heras’ s high-speed bi-folding gates. Thanks to its design and construction, it is ideal for facilities and entrances with limited space, where installing a sliding gate is simply not an option. The smart design, combined with reliable and high-quality gate automation, ensures quick opening and closing, making Heras folding gates a suitable choice even for high-traffic areas with frequent passage.

    The gate is fully assembled before dispatch from the factory.

    It features a unique hinge solution and customized gate automation for safe operation, even in harsh conditions such as low temperatures, snow, and ice.

    The automatic folding gate is optimized for high-traffic areas with frequent use. Thanks to the self-locking electromechanical

    motors combined with a mechanical top catch, the gate remains securely closed even in the event of a power failure.

    Specification
    • • Category: Speedgates/Bi-folding gates

      • Voltage: 230VAC, 10A, 1 phase, 

      • Finish: Galvanised (hot dip) or Galvanised (hot dip) and powder coating (80 μm thick; 80 buchholz hardness)

      • Gate leaf infill: 

      - Vertical square 30 x 30 mm (rotated 45 degrees). Center-to-center distance: 142 mm
      - Vertical square 30 x 30 mm (flat). Center-to-center distance: 130 mm
      - Vertical round 30 mm. Center-to-center distance: 130 mm
      - Welded mesh Pallas 868.

      • Maintenance: Maintenance advise every 6 months or 50.000 cycli

      • Material: Steel

      • Nominal Height: 2000 - 2300 - 2500 - 3000 mm

      • Nominal Width: 2000 - 2500 - 3000 mm

    Technical specification
    • Unique ref.Folding-gate-Wiki-single
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    • Height (mm)3000
    • Width (mm)3000
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_30
    • Uniclass 2015 DescriptionFolding gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 19
    • OmniClass TitleFolding Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit