Publish your products
Uni Security - Base plate
Heras

Uni Security - Base plate

3.6 out of 5 stars3.6(10 reviews)
With Uni Security, top security is within reach for everyone. This newcomer to the Dutch security market is the topper in the steel mesh segment. The elements are made up of patented horizontal U-profiles in which the vertical wires are positioned decentrally. This makes climbing over from the outside almost impossible. In addition, Uni Security is ideally suited to upgrade, if necessary, with, for example, detection cable that can be hidden invisibly in the U-profile. With the choice of Uni Security you are guaranteed certainty for now and in the future.

• Vertical steel wires anchored in U-profile girder

• Panels of 2510 mm wide with a height of up to 2430 mm

• Combines well with access & control and detection products

• Pre-galvanized and powder coated

• Possibility to mount staggered (±200 mm)

Specification
  • • Category: Staalmathekwerk/Welded mesh • Material: Steel • Nominal Height: 830 - 2430 • Nominal Width: 2480 • Warranty Details: https://www.heras.nl/over-heras/algemene-voorwaarden/ https://www.heras.de/kontakt/agb/
Technical specification
  • Unique ref.Uni-Security-Baseplate
  • Product familyLandscaping
  • Product groupFencing
  • TypeObject (single object)
  • Date of publishing2021-12-17
  • Edition number1
  • Height (mm)2430
  • Width (mm)2520
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationObject
  • Uniclass 2015 CodeSs_25_14
  • Uniclass 2015 DescriptionFence systems
  • CSI MasterFormat 2014 Code32 31 16
  • CSI MasterFormat 2014 TitleWelded Wire Fences and Gates
  • OmniClass Number23-11 25 19 21
  • OmniClass TitlePanel Fences
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit