Publish your products
HVM Barrier
Heras

HVM Barrier

The Heras 94x series is a range of heavy-duty, vandal resistant dual beam barriers which have been crash tested to PAS 68, achieving an outstanding rating for these stringent crash certifications. The 94x series is scalable, offering the potential to upgrade protection levels if site security requirements are increased.

Incorporating a shallow foundation mounting system, the 94x series is suitable for simple and low-cost installation in a variety of indoor and outdoor environments. Capable of controlling high volumes of traffic, the 94x series is designed to protect high-risk sites where vehicle impact attack is a real threat.

The innovative lightweight dual beam cassette design allows for faster operation and greater lifetime durability than traditional “Big and Heavy” systems.

Furthermore, this feature ensures that beam replacement is quick and easy in the event of attack/impact, minimising any security downtime on site.

While the 94x barrier is primarily intended for use to protect site perimeter security, it can also be used within site boundaries to protect specific or sensitive areas, and can be used with other vehicle security equipment to create very high security air-lock solutions. Available in a variety of sizes, this series has been crash tested with a clear opening up to 6 metres.

The 94x series includes the 941, 942, 942A and 943 models. The 942A is also listed on the CPNI Catalogue of Security Equipment.

Specification
  • • Category: Slagboom/Barrier/Barrière (HVM Hostile Vehicle Mitigation) • Maintenance: Maintenance advise every 6 months • Material: Steel / Composite • Name: B94x series (B942 and B943) • Nominal Height: 1600 • Nominal Length: 4000 - 6000 • Voltage : 230 • Supply Phase: 1 • Frequency: 50/60 • Warranty Description: 1 year • Warranty Duration Labour: 1 year • Warranty Duration Parts: 1 year • Warranty Duration Unit: 1 year • Expected Life: 1.2 million cycles
Technical specification
  • Unique ref.HVM-Barrier
  • Product familyLandscaping
  • Product groupGates
  • TypeObject (single object)
  • Date of publishing2021-12-17
  • Edition number1
  • Height (mm)1600
  • Width (mm)6000
Related
  • Material mainSteel
  • Material secondaryComposite
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryLandscaping - Gates
  • IFC classificationObject

Region availability

Europe
Austria
Belgium
Czech Republic
Denmark
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Luxembourg
Netherlands
Norway
Poland
Romania
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit