Publish your products
Acoustic barrier
Acoustic barrier
Acoustic barrier
Acoustic barrier
Acoustic barrier
Acoustic barrier

    Acoustic barrier

    The Heras acoustic barrier 2.0 reduces noise by up to 32.8 dB. The NCB 2.0 has a longer lifespan, is easy to install, and is maintenance-free. Three banners are required for a complete temporary fence. The narrower size makes hanging the sound screens very easy. The size volume of these barriers is low for a very high sound volume reduction, which means minimal storage capacity is required. The acoustic barrier 2.0 consists simply of a special, patented durable banner that is 2 mm thick. This increases the lifespan and makes the product maintenance-free. The material is resistant to weather, UV and fire.

    • Noise reduction 32.8 dB
    • Long life
    • Maintenance free

    Reduce construction noise in the environment and for employees

    Construction workers can suffer direct hearing damage and indirect effects associated with exposure to excessively high noise levels. More and more is becoming known about these indirect consequences. It is therefore very important to protect your employees against noise as much as possible. After all, noise is still one of the biggest health risks in construction. Problems associated with construction noise from generators, grinding rollers, pumps and demolition work elsewhere on the construction site can easily be limited with the correct set-up. The Heras acoustic barrier 2.0 is a handy 1.20 x 2.0 m sized banner. The banner is fire resistant and reduces noise by up to 32.8 dB. By isolating the noise of generators in a square arrangement, for example, you can limit the noise not only for the environment, but your employees too.

    Specification
    • Reduce construction noise in the environment and for employees

      Construction workers can suffer direct hearing damage and indirect effects associated with exposure to excessively high noise levels. More and more is becoming known about these indirect consequences. It is therefore very important to protect your employees against noise as much as possible. After all, noise is still one of the biggest health risks in construction. Problems associated with construction noise from generators, grinding rollers, pumps and demolition work elsewhere on the construction site can easily be limited with the correct set-up. The Heras acoustic barrier 2.0 is a handy 1.20 x 2.0 m sized banner. The banner is fire resistant and reduces noise by up to 32.8 dB. By isolating the noise of generators in a square arrangement, for example, you can limit the noise not only for the environment, but your employees too.

    Technical specification
    • Unique ref.bache-acoustique
    • Product familyWelded mesh fences
    • Product groupAcoustic barrier
    • TypeObject (single object)
    • Date of publishing2021-12-14
    • Edition number1
    • Height (mm)2000
    • Width (mm)1205
    Related
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit