Publish your products
Screening fences
Screening fences
Screening fences
Screening fences

    Screening fences

    The building site and its valuable equipment are hidden from the view of criminals, which limits the risk of theft. The M800 fence separates the construction site from the surrounding traffic. Passers-by, motorists and construction site crews thus benefit from improved safety. The passage of dust and other materials off the construction site is also minimised. With the M800 fence, you clearly show that your construction site is secure. We also offer 2 m high semi-grid and semi-opaque fences and 1 m high fences.

    Specification
    • The use of a strut is recommended with the 2m high opaque fences.

    Technical specification
    • Unique ref.cloture-opaque
    • Product familyPrivacy fencing
    • Product groupClôtures mobiles
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)2000
    • Width (mm)2160
    Related
    • Manufactured inFrance
    • Weight Net (Kg)26
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit