Publish your products
Single swing gates
Single swing gates
Single swing gates
Single swing gates
Single swing gates
Single swing gates
Single swing gates
Single swing gates

    Single swing gates

    The most robust, secure alternative to the standard mobile fence gate

    The Heracles pedestrian gate is the most robust, secure alternative to the standard mobile fence gate. This hot-dip galvanised swing gate is equipped with bars. The gates can rotate approximately 180° and the hinges are infinitely adjustable. This ensures they can be adjusted to remain hanging straight, swing smoothly, and give pedestrians and vehicles optimal space. The advanced standard lock makes it difficult to pry open the gate. A metal part, in the shape of a mushroom, hooks into the stop in such a way that the lock cannot be broken open, even with a crowbar. Protecting the lock by fitting an anti cover plate provides extra security. The frame is made of square steel profiles.

    • The No. 1 swing gate for security
    • Adjustable hinges
    • Available with escape lock
    Specification
    • An effective solution to regulate people

      Construction site, event sites and other temporary sites are very dynamic environments. To regulate people and vehicles, it is important to deploy access gates. The Heracles pedestrian gate is a good option to create a simple but effective access for personnel.

      Emergency gate for rapid evacuation of temporary locations

      For extra security, the standard lock of this gate can be fitted with an escape lock, allowing access from the inside to get out, but not the other way around. This option is useful preparation for dealing with potential emergencies in which the evacuation of people from the site as quickly as possible is of vital importance. When fitted with an escape or anti-panic lock, the closed gate can always be opened from the inside with a handle set or button. The emergency gate is always designed in combination with a closing plate so the gate cannot be opened from the outside. The gate can also be expanded with an optional door closer so the gate closes automatically after opening.

    Technical specification
    • Unique ref.portillon
    • Product familySingle swing gates
    • Product groupClôtures mobiles
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)2000
    Related
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Andorra
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Liechtenstein
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Slovakia
    Sweden
    Switzerland
    United Kingdom
    Vatican City