Publish your products
AMD ARCHITECTURAL MULTI-FUNCTION MEDICAL
AMD ARCHITECTURAL MULTI-FUNCTION MEDICAL
AMD ARCHITECTURAL MULTI-FUNCTION MEDICAL

    AMD ARCHITECTURAL MULTI-FUNCTION MEDICAL

    FEATURES

    • Tailor ambient, exam, reading and nurse light output with eight configurations
    • Accommodate equipment with 2x4 and split 2x2 fixtures
    • Room-side access without the use of tools
    • Attractive, efficient, multi-purpose fixture delivers comfortable, uniform illumination
    • Various LED combinations result in pleasing, energy-efficient ambient illumination and necessary light levels for exam purposes
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Fixture to grid gasketing standard
    • Optional low-voltage controller allows for bedside lighting control
    • Double-gasketed sani-shield option protects fixture from contaminants while simplifying maintenance and cleaning
    • High-performance up to 131 lm/W
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • Low-voltage controller wall plate accessories provide easy access for healthcare personnel
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
      Specification
      • Housing

        .040″ formed aluminum.

        Shielding

        Frosted, ribbed acrylic diffusers.

        Finish

        Highly-reflective non-glare matte white anti-microbial powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L70 at 50,000 hours. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shades of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

        Mounting

        NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Flange installation available, shipped separately.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.amd-architecturalmultifunction-medical
      • Product familyIndoor Luminaires
      • Product groupMedical
      • TypeObject (single object)
      • Date of publishing2025-06-18
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Medical Lighting
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit