Publish your products
MX2S 2″ CONTINUOUS – SURFACE
MX2S 2″ CONTINUOUS – SURFACE
MX2S 2″ CONTINUOUS – SURFACE

    MX2S 2″ CONTINUOUS – SURFACE

    FEATURES

    • Create elegant spaces with a seamless, continuous row of illumination
    • Specify in one-inch increments to create a perfect fit
    • Flat, glowing edge, drop and regressed lenses give designers a variety of looks
    • High-performance up to 115 lm/W
    • Linear extrusion contains snap-in light rails for ease of installation and maintenance
    • Versatile MX2 system includes recessed, surface, suspended and in-wall mounting
    • Factory installed row alignment system creates straight rows with ease
    • Fully illuminated corner configurations available
    • Diffuse acrylic lens provides uniform illumination for visual comfort
    • Design spaces quickly with the Linear Product Builder
    • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Available with BIOS® state-of-the-art LED white light circadian solutions
    • Made Right Here® in the USA
    Specification
    • Housing

      Extruded aluminum with die-cast end plates.

      Shielding

      Extruded, flat, diffuse acrylic lens.

      Finish

      Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. Reported L70: >54,000 hours. Reported L90: 52,000 hours. Estimated L70: 170,000 hours. 25°C maximum ambient operating temperature.

      Mounting

      Surface.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.mx2s-continuous-surface
    • Product familyIndoor Luminaires
    • Product groupLinear and Continuous
    • TypeObject (single object)
    • Date of publishing2025-10-16
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States