Publish your products
VWMH Voltaire Mini Architectural Wall Pack – Horizontal
VWMH Voltaire Mini Architectural Wall Pack – Horizontal
VWMH Voltaire Mini Architectural Wall Pack – Horizontal

    VWMH Voltaire Mini Architectural Wall Pack – Horizontal

    Features

    • Provides security and accent lighting for walkways, entries, perimeters, and facades
    • Intended for use in both uplight and downlight applications
    • Blends seamlessly with a variety of architectural styles
    • Purposefully modeled to allow runoff of dirt and water for an always-clean appearance
    • Optional battery, photocell, and tamper-resistant screws
    • Precision optics provide multiple distribution options
    • IDA Dark-Sky approved to minimize glare, reduce light trespass and help protect night sky
    • Seven standard finish options and a wide selection of custom colors complement the architectural elements of any outdoor environment
    • High-performance up to 125 lm/W
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    Specification
    • Housing

      • Die-cast aluminum enclosure.

      Thermal Management

      • Integral die- cast aluminum heatsink and LED source provide passive thermal management. Rated ambient operating temperature -30ºC to 50ºC (L10, L17), -30ºC to 45ºC (L20).

      Optical System

      • General output provides full cutoff.

      LED Source

      • ANSI 3000K, 4000K, or 5000K CCT; 70 or 80 CRI LEDs. L20: circuit board design. L10 & L17: Chip on board.

      LED Driver

      • 0-10V dimming.

      Electrical

      • 120-277 VAC input range; 50-60Hz; power factor >.90; THD <20% at full load. FCC Class A compliant. Quick- disconnect wiring provided. Calculated L70 >50,000 hours per IES TM-21.

      Finish

      • Super durable polyester powder coat bonded to phosphate-free, multi-stage pretreated metal, meets and exceeds AAMA 2604 specifications for outdoor durability.

      Mounting

      • Surface mounts directly over a 4″ maximum outlet box. Must be anchored to adequate structure that can safely support fixture weight (6.5 Lbs).

      Listings

      • cCSAus certified as luminaire suitable for wet locations.
      • IDA Dark-Sky approved (downlight applications only).
      • RoHS compliant.
      • IP65 rated.
      • Title 24 compliant with PC option.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      • Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details

    Technical specification
    • Unique ref.vwmh-voltaire-mini-architectural-wall-pack-horizontal
    • Product familyOutdoor Luminaires
    • Product groupWall Packs
    • TypeObject (single object)
    • Date of publishing2026-04-10
    • Edition number1
    Related
    • Material mainCast Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit