Publish your products
LPU 42, sectional door
Hörmann
Archived

LPU 42, sectional door

4.1 out of 5 stars4.1(56 reviews)
Hörmann sectional door LPU 42 Possible with L-, M-, S-, D- and T-ribbing and S-panelling Optional break-in resistance equipment RC 2 acc. to the latest DIN/TS 18194 Door leaf: Double-skinned steel sections, exterior in preferred colour or decor, interior Stucco-textured. Depth 42 mm, corrosion-protected design made of galvanized sheet steel, insulated door sections. PU-foamed, patented finger trap protection outside and inside. Unfinished structural opening (width x height): 2000-6000 x 1875-3000 mm Application areas: Single garage, double garage
Specification
  • Door leaf: Double-skinned steel sections, exterior in preferred colour or decor, interior Stucco-textured. Depth 42 mm, corrosion-protected design made of galvanized sheet steel, insulated door sections. PU-foamed (U-value of the fitted door at 10 m² door leaf surface: 1.30 W/m²K), patented finger trap protection outside and inside. Door leaf surface finish: Exterior: Polyester-primer coating based on RAL 9016 Traffic white, preferred colour, RAL to choose or synthetic foil coating with decor look Interior: Polyester-primer coating, based on RAL 9002 Grey white Add-on frame: Frame with trap guard, made of hot-galvanized sheet steel, with plastic frame shoe as long-term protection against corrosion. Single-skinned steel fascia in surface and colour of the door leaf, height 95 mm. Frame surface for all track applications: Woodgrain, polyester-primer coating based on RAL 9016 (Traffic white). Handles: Without door handle set and lock. Note: We recommend using a Hörmann door operator, as the door can only be operated from the inside as standard. Should you require manual operation from the outside, we kindly ask you to select a door handle set that includes a profile cylinder lock. Application areas: Single garage, double garage
Technical specification
  • Unique ref.3031
  • Product familyGarage doors
  • Product groupSectional doors
  • Date of publishing2022-01-13
  • Edition number1
  • Height (mm)3000
  • Width (mm)6000
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Garage
  • IFC classificationDoor
  • UNSPSC nameMetal doors
  • UNSPSC code30171505
  • Uniclass 2015 CodePr_30_59_24_75
  • Uniclass 2015 DescriptionSectional overhead doorsets
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit