Publish your products
Speed-Master® 1600 XL High Performance Fabric Door
Hörmann

Speed-Master® 1600 XL High Performance Fabric Door

For door openings that are larger than the dimensions for a Speed-Master® 1600 L, the Speed-Master® 1600 XL is a great fit. You won’t miss a beat with fast operating speeds and choice of six colors (58 ounce per square yard panel material is available in yellow, orange, red, blue, gray, or white). And for extra windy locations, panel windlocks are an option. Two vision sections are standard for excellent visibility in busy environments.


Technical specification
  • Unique ref.speed-master-1600-xl
  • Product familyHigh-Performance Doors
  • Product groupFabric Doors
  • TypeObject (single object)
  • Date of publishing2025-11-14
  • Edition number1
  • Height (inches)240
  • Width (inches)240
Related
  • Designed inGermany
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit