Publish your products
SG 5000 LH 42 High Performance Rigid Door
Hörmann

SG 5000 LH 42 High Performance Rigid Door

When head room is scarce, the space-saving Speed-Guardian™ 5000 LH comes to the rescue. The low head room track requires only 20” of head room clearance and is available for use on door openings to 18’0” wide x 21’4” high (model LH U 42) or 18’0” wide x 14’0” high (model LH CV 42).

A chain mechanism with spring compensation runs the sections into horizontal tracks. Either the U or CV door configuration may be paired with the 5000 LH for the ideal fusion of looks and customization, two common needs in parking applications. With either slat configuration, double-pane vision slats are options and available in clear or tinted. The tinted slats are a perfect choice where filtered light is required inside the building, but privacy from the outside looking in is desired. Optional perforated slats are selected for applications where ventilation is necessary, such as in parking garages.

Technical specification
  • Unique ref.sg-5000-lh-42
  • Product familyHigh-Performance Doors
  • Product groupRigid Doors
  • TypeObject (single object)
  • Date of publishing2025-11-14
  • Edition number1
  • Height (inches)256
  • Width (inches)216
  • Depth (inches)19.5
Related
  • Material mainGalvanized steel
  • Designed inGermany
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States