Publish your products
Speed-Guardian™ 4000 HR High Performance Rigid Door
Hörmann

Speed-Guardian™ 4000 HR High Performance Rigid Door

The Speed-Guardian™ 4000 C HR 42 is impact resistant, has a design pressure of +/- 50 psf, and earned FBC approval # FL17220. The 4000 C HR 42 is approved for use outside HVHZ and is also approved for Missile Level D / Wind Zone 4 / Class 4. This single door solution is a completely solid door with no vision slats. The 1-5/8" (42 mm) thick double-walled panel slats are made of uninsulated anodized aluminum, with internal reinforcements.


Technical specification
  • Unique ref.speed-guardian-4000-hr
  • Product familyHigh-Performance Doors
  • Product groupRigid Doors
  • TypeObject (single object)
  • Date of publishing2025-11-14
  • Edition number1
  • Height (inches)240
  • Width (inches)192
Related
  • Material mainAluminium
  • Designed inGermany
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States