Publish your products
Speed-Master® 1600 L Eco High Performance Fabric Door
Hörmann

Speed-Master® 1600 L Eco High Performance Fabric Door

Get a high-performance door even while on a budget. For door openings up to 12’0” wide x 12’0” high, the Speed-Master® 1600 L Eco is an economical option for high cycle locations. The 58 oz. / sq. yd. panel material (yellow, orange, red, blue, gray or white) and NEMA 3 Smart Start™ NXT control box deliver the performance you need at the price point you want.


Technical specification
  • Unique ref.speed-master-1600-l-eco
  • Product familyHigh-Performance Doors
  • Product groupFabric Doors
  • TypeObject (single object)
  • Date of publishing2025-11-14
  • Edition number1
  • Height (inches)144
  • Width (inches)144
Related
  • Designed inGermany
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States