Publish your products
X-Table with Trolley
Holmris

X-Table with Trolley

XTable is a manually height adjustable desk. A piece of office machinery that accommodates to multiple working positions and daily reshuffling. X-table uses manual kinetic power instead of electricity for height adjustments – saves energy and keeps users active. All technical features are seamlessly integrated in the table top. It uses a century old principle known from carjacks, ironing boards and other iconic tools. The principle coupled with a desk is a radical redesign of the tired office desk.
Technical specification
  • Unique ref.HO_XT_TR
  • Product familyWorkstations
  • Product groupDesk
  • TypeObject (single object)
  • Date of publishing2014-10-06
  • Edition number2
  • Width (mm)160
  • Depth (mm)80
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurniture
  • UNSPSC nameOffice Equipment and Accessories and Supplies
  • UNSPSC code44
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit