Publish your products
AM-50BAJ-DS, Top Hat Cuber Icemaker, Air-Cooled, Custom Cabinet Ready
Hoshizaki

AM-50BAJ-DS, Top Hat Cuber Icemaker, Air-Cooled, Custom Cabinet Ready

This compact undercounter Top Hat Icemaker is the perfect addition to any hotel suite, office breakroom, or kitchen. The AM-50BAJ-DS is capable of producing approximately 51 lbs of Top Hat style ice cubes per day, and the built-in storage bin will hold up to 22 lbs* of ice at a time. The Undercounter design is less than 34″ tall. The Air-cooled design also features a Front in, front out airflow system that eliminates the need for side and rear clearance. Perfect for fitting into tight spaces. UL approved for outdoor use. Drain pump not included. Replaces AM-50BAH-DS.
Specification
    • Dimensions: 14-7/8″ W x 22-5/8″ D x 33-1/2″ H
    • Up to 51 lbs of ice produced per 24 hours
    • Up to 22 lbs of built-in storage capacity (ft3)
    • Produces top hat ice cubes
    • Undercounter design is less than 34″ tall
    • Front in, front out airflow
    • UL approved for outdoor use
    • Easily disassembled water circuit for easy cleaning
    • (-DS) Accommodates custom cabinet door (not included), DS door reversal kit (HS-0229)
    • R-134a refrigerant (4.2 oz. / 120 g)
    • Heat Rejection:1900 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 95°F
    • Water pressure: 7 – 113psig
    • Voltage range: 104 – 127V
    • 3.8 amps (15 Amp Max fuse)
    • 17 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 6 ft cord with NEMA 5-15 plug
    • Clean ice and easy maintenance lead to longer unit life span
    • Two Years: Parts & Labor warranty on entire machine.
    • One Year: Parts & Labor warranty on optional HS-5061 Drain Pump Assembly.
Technical specification
  • Unique ref.am-50baj-ds-top-hat-cuber-icemaker
  • Product familyIce
  • Product groupIce Makers
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC001207
  • ETIM NameIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 DescriptionIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit