Publish your products
KM-161BAJ, Crescent Cuber Icemaker, Air-Cooled, Built in Storage Bin
Hoshizaki

KM-161BAJ, Crescent Cuber Icemaker, Air-Cooled, Built in Storage Bin

The KM-161BAJ is capable of producing approximately 163 lbs of crescent cubed ice. This Undercounter Air-cooled, Built in Storage Bin icemaker stores up to 78 lbs of ice*, which makes it ideal for small bars, hotel lobbies, and office break rooms. It features the CycleSaver™ design and includes the EverCheck™ alert system making the unit simple to maintain. The KM-161BAJ requires a Single phase, 115v/60/1, 6.5 ft cord with NEMA 5-15 plug electrical connection. Front in, front out airflow. Please consult the Specification Sheet for additional details.*Rated in accordance with AHRI Standard 820(I-P). Capacity based on 100% of total volume x 30 lb/ft3 average density of ice. Replaces KM-160BAJ.
Specification
    • Dimensions: 23-3/4″ W x 28″ D x 39″ H
    • Up to 163 lbs of ice produced per 24 hours
    • Up to 78 lbs of built-in storage capacity (2.6ft3)
    • Produces crescent shaped ice cubes
    • Slide in door with durable stainless steel exterior
    • Front in, front out airflow
    • EverCheck™ alert system
    • CycleSaver™ design
    • Slide in door, ice bin opening is ADA compliant
    • R-134a refrigerant (7.4 oz. / 210 g)
    • Heat Rejection:3050 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 7.1 amps (15 Amp Max fuse)
    • 8.6 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 6.5 ft cord with NEMA 5-15 plug
    • Clean ice and easy maintenance lead to longer unit life span
    • Three Years: Parts & Labor warranty on entire machine.
    • Five Years: Parts & Labor warranty on evaporator.
Technical specification
  • Unique ref.km-161baj-crescent-cuber-icemaker
  • Product familyIce
  • Product groupIce Makers
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC001207
  • ETIM NameIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 DescriptionIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit