Publish your products
H9 partition
H9 partition
H9 partition
H9 partition
H9 partition
H9 partition
H9 partition
H9 partition
H9 partition
    Archived

    H9 partition

    Define comfortable living spaces with high-performance H9 partition that offers a wide range of aesthetic solutions. This relocatable acoustic partition with cover-trims provides uncommon planning flexibility and high acoustic performance.
    Specification
    • Std dimensions
      Thickness 96mm
      Height 6000mm*
      *upon request

      Fillings
      Double panels (12 to 15mm)
      Single ou double glazing (6 to 8,8mm - 44/2)

      Coatings
      Melamine faced - Laminated - Vinyl - Metal sheet

      Acoustic
      32 - 50 dB Rw
      39 - 48 dB RA

    Technical specification
    • Unique ref.H9
    • Product familyCloisons amovibles H9
    • Product groupH9 cloison
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)6000
    • Width (mm)6000
    • Depth (mm)96
    Related
    • Material mainAluminium
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions