Publish your products
H9T partition
H9T partition
H9T partition
H9T partition
H9T partition
H9T partition
    Archived

    H9T partition

    Simple and strong, the H9 Transparence glass partition is a double glazed and fully height partition without any intermediary post. Junction between glazings is done thanks with an anodized aluminium or polycarbonate connecting strip.

    Specification
    • Std dimensions
      Thickness 96mm
      Height 3000mm*
      *upon request

      Fillings
      Double glazing with polished chamfered edges

      Acoustic
      46 dB Rw
      44 dB RA

    Technical specification
    • Unique ref.H9T
    • Product familyCloisons amovibles H9
    • Product groupH9T cloison
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)6000
    • Depth (mm)96
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions