Publish your products
HT partition
HT partition
HT partition
HT partition
HT partition
HT partition
HT partition
HT partition
HT partition
    Archived

    HT partition

    Designed to the minimum, the frameless Transparence gives a pure and minimalist look to your living spaces. This fully height single glass office partition was done for all the living spaces fittings without any acoustic requirement. Junction between glazings is done thanks to an anodized aluminium or polycarbonate connecting strip. Increase natural lighting in your work area to your employees wellness. They will thank you !
    Specification
    • Std dimensions
      Thickness 30mm
      Height 3000mm*
      *upon request

      Acoustic
      30 - 36 dB Rw
      28 - 36 dB RwA

      Filling
      Single glazing with polished chamfered edges

    Technical specification
    • Unique ref.HT
    • Product familyAutres cloisons
    • Product groupCloison HT
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3300
    • Width (mm)6000
    • Depth (mm)30
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions