Publish your products
Three-Gang Large Capacity Wall Box - HBL263

Three-Gang Large Capacity Wall Box - HBL263

Three gang wall box with 2” knock-outs. Designed for AV applications or multi-service low voltage with power applications. 113.3 cubic inch capacity.
Technical specification
  • Unique ref.HBL263
  • Product familyWall / Furniture / Ceiling Products
  • Product groupWall Box
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)4.68
  • Width (inches)7.75
  • Depth (inches)3.25
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit