Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/853a2710-4646-448e-b4b3-705482fc04f4
Home
Categories
Walls
Finishes
Legnomass colored fabric LCFB19-244122
Available in United States
HUBLER
Follow
Legnomass colored fabric LCFB19-244122
Découvrez dans notre collection Legnomass colored, le matricé fabric.
Download
Technical specification
Technical specification
Unique ref.
panneau-deco-LCFB19-244122-legnomass-colored
Date of publishing
2026-03-13
Edition number
1
Height (mm)
1220
Width (mm)
2440
Depth (mm)
19
Links
Links
Product url
https://www.hubler.fr/product/legnomass-colored-fabric-lcfb19-244122/
Related
Related
Material main
MDF
Classification
Classification
BIMobject Category
Walls - Finishes
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download