Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/10452adf-8b10-4b6a-9853-41243b90d194
Home
Categories
Walls
Finishes
wave-shaped sculpted concrete panel PBV2
Available in United States
HUBLER
Follow
wave-shaped sculpted concrete panel PBV2
Découvrez dans notre collection béton, le panneau béton sculpté onde 2.
Download
Technical specification
Technical specification
Unique ref.
panneau-deco-PBV2-beton-effet-bois
Date of publishing
2026-03-16
Edition number
1
Height (mm)
1000
Width (mm)
2750
Depth (mm)
22
Links
Links
Product url
https://www.hubler.fr/product/panneau-beton-sculpte-onde-pbv2/
Related
Related
Material main
Concrete
Classification
Classification
BIMobject Category
Walls - Finishes
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download