Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/0887995f-a252-48ec-8d02-7880dd546cdc
Home
Categories
Walls
Finishes
wave-shaped sculpted concrete panel PBV8
Available in United States
HUBLER
Follow
wave-shaped sculpted concrete panel PBV8
Découvrez dans notre collection béton, le panneau béton sculpté onde 8.
Download
Technical specification
Technical specification
Unique ref.
panneau-deco-PBV8-beton-effet-bois
Date of publishing
2026-03-16
Edition number
1
Height (mm)
1000
Width (mm)
2750
Depth (mm)
24
Links
Links
Product url
https://www.hubler.fr/product/panneau-beton-sculpte-onde-pbv8/
Related
Related
Material main
Concrete
Classification
Classification
BIMobject Category
Walls - Finishes
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download