Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/3b4676ce-afd2-43e8-9ecc-de18c11f6d8e
Home
Categories
Walls
Finishes
Aluminium cross-coloured brown MTAL15
Unavailable in United States
HUBLER
Follow
Aluminium cross-coloured brown MTAL15
Discover in our collection Metal, the brown tinted cross aluminum.
Download
Specification
Specification
Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-alu-croise-teinte-brun-de439
Product family
Métal
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/alu-croise-teinte-brun-de439
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Metal-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminium
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download