Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/5b1f3586-b3a7-4223-9f2d-8f2fa89dfe3a
Home
Categories
Walls
Finishes
Copper linen alu MTAL45
Unavailable in United States
HUBLER
Follow
Copper linen alu MTAL45
Discover in our collection Metal, the aluminum copper linen.
Download
Specification
Specification
Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-alu-lin-cuivre-de6424
Product family
Métal
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/alu-lin-cuivre-de6424
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Metal-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminium
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download