Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/2377345e-583b-4bc2-9a8b-6b39dcedd8d8
Home
Categories
Walls
Finishes
Bamboo horizontal caramel Sano N290
Unavailable in United States
HUBLER
Follow
Bamboo horizontal caramel Sano N290
In our Bois Bruts collection, discover horizontal caramel bamboo, also available in vertical.
Download
Specification
Specification
Type of wood : Natural wood, Wood species : bamboo, Underlay : Legnoflex - Fleece, Dimensions : 250x125cm, Depth : 5,5/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-bambou-horizontal-caramel-n290
Product family
Bois Bruts
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2500
Width (mm)
1250
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/bambou-horizontal-caramel-n290
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Bois-Brut-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download