Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/4a38e9f2-c621-4fb2-8847-1d1e1b3a6a06
Home
Categories
Walls
Finishes
Oak Kolmar N819.14RO
Unavailable in United States
HUBLER
Follow
Oak Kolmar N819.14RO
In our Bois Finis collection, discover solid oak grain and back in a cabinetmaking quality overlay finish.
Download
Specification
Specification
Type of wood : Natural wood, Wood species : oak, Underlay : Legnostrat - Kraft, Dimensions : 250x125cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-chene-fil-et-dosse-facon-massif-qualite-ebenisterie-n819-14ro
Product family
Bois Finis
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2500
Width (mm)
1250
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/chene-fil-et-dosse-façon-massif-qualite-ebenisterie-n819.14ro
Product certification
https://www.hubler.fr/img/cms/Bois%20finis%20-%20Certificat-FR.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download