Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/10403145-c5c9-4504-a9b2-c5c924633dba
Home
Categories
Walls
Finishes
Hubler - Decorative panel - Isolstream - 384-250120
Available in United States
HUBLER
Follow
Hubler - Decorative panel - Isolstream - 384-250120
Discover the Isolstream panel in our technical panels collection.
Download
Specification
Specification
Available undercoats : black veil, Dimensions and ordering data : 250x120cm - Isolstream-384-250120, Thickness : 38
Technical specification
Technical specification
Unique ref.
panneau-deco-isolstream-384-250120
Product family
Panneaux acoustiques prêts à l'emploi
Product group
Solutions acoustiques
Type
Object (single object)
Date of publishing
2026-03-18
Edition number
1
Height (mm)
1200
Width (mm)
2500
Depth (mm)
38
Links
Links
Product url
https://www.hubler.fr/en/product/isolstream-384-250120/
Classification
Classification
BIMobject Category
Walls - Finishes
Similar products
HUBLER
Hubler - Decorative panel - Walnut selvar - 71
Download
HUBLER
Hubler - Decorative panel - Legnomass colored red - LCR5-244183
Download
HUBLER
Hubler - Acoustic decorative panel - MDF blade 3-13 walnut navor - 41
Download
HUBLER
Hubler - Acoustic decorative panel - MDF panel 3-29 Draven oak - 09
Download
HUBLER
Hubler - Decorative panel - HUBMICRO oak draven blade - 09
Download
HUBLER
Hubler - Decorative panel - Multi-ply panel – 2 sides Old Gray Wood - PVBG272F-190200
Download