Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/5962c32d-ab23-459c-b043-90ecb1a12469
Home
Categories
Walls
Finishes
Larch wire Lysor N245L
Unavailable in United States
HUBLER
Follow
Larch wire Lysor N245L
In our Rough Lumber collection, discover larch on a non-woven underlay (Legnoflex).
Download
Specification
Specification
Type of wood : Natural wood, Wood species : wood larch, Underlay : Legnoflex - Fleece, Dimensions : 305x125cm, Depth : 5,5/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-meleze-de-fil-n245l
Product family
Bois Bruts
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
3050
Width (mm)
1250
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/meleze-de-fil-n245l
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Bois-Brut-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download