Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/e98aa649-f246-4f77-9a2f-0e889364e59e
Home
Categories
Walls
Finishes
Matt black MG11
Unavailable in United States
HUBLER
Follow
Matt black MG11
Discover in our Magnetic collection, the matt black.
Download
Specification
Specification
Metal, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, 305x122cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-noir-mat-dm8205
Product family
Magnétique
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/noir-mat-dm8205
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-magnetique-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminium
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download