Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/402c2a93-1f9e-42ce-99ce-58b4d3277c93
Home
Categories
Walls
Finishes
Rosewood Turea R2120L
Unavailable in United States
HUBLER
Follow
Rosewood Turea R2120L
Discover reconstituted dark Indian rosewood in our Bois Bruts collection. Also available in 64cm wide sheets without underlay (please consult us)
Download
Specification
Specification
Type of wood : Reconstituted wood, Wood species : rosewood, Underlay : Legnoflex - Fleece, Dimensions : 305x125cm, Depth : 5,5/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-palissandre-des-indes-reconstitue-r2120l
Product family
Bois Bruts
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
3050
Width (mm)
1250
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/palissandre-des-indes-reconstitue-r2120l
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Bois-Brut-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download