Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/a2c04135-76fb-49a6-a6b7-a60669a0c192
Home
Categories
Walls
Finishes
Without decor MG13
Unavailable in United States
HUBLER
Follow
Without decor MG13
Discover in our Magnetic collection, the Without decor with 2 sides sanded 100% customizable.
Download
Specification
Specification
Metal, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-sans-decor-dm8200
Product family
Magnétique
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-02-27
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1
Links
Links
Product url
https://www.hubler.fr/product/sans-decor-dm8200
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-magnetique-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminium
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Legnomass colored red LCR5-244183
Download