Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/20167da0-beb4-4236-9c8c-910c6f1cecb3
Home
Categories
Walls
Finishes
Wavy Antique Walnut of reconstituted yarn R673LB
Unavailable in United States
HUBLER
Follow
Wavy Antique Walnut of reconstituted yarn R673LB
In our Wood Expression collection, discover the Antique Walnut wavy in reconstituted yarn.
Download
Specification
Specification
Type of wood : Reconstituted wood, Wood species : walnut wood, Underlay : Bilegno - Wood, Dimensions : 305x125cm, Depth : 12/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-wavy-noyer-antique-de-fil-reconstitue-r673lb
Product family
Wood Expression
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
3050
Width (mm)
1250
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/wavy-noyer-antique-de-fil-reconstitue-r673lb
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Bois-Brut-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download