Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/21cc4bcd-4bc5-4757-a0af-029319e83ca1
Home
Categories
Walls
Finishes
Woodline Ash backsplash N628
Unavailable in United States
HUBLER
Follow
Woodline Ash backsplash N628
In our Wood Expression collection, discover woodline ash with a beech underlay.
Download
Specification
Specification
Type of wood : Natural wood, Wood species : ash wood, Underlay : Bilegno - Wood, Dimensions : 244x122cm, Depth : 11/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-woodline-frene-dosse-n628
Product family
Wood Expression
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
1.1
Links
Links
Product url
https://www.hubler.fr/product/woodline-frene-dosse-n628
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Bois-Brut-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
smooth anthracite concrete sheet FB121
Download
HUBLER
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Download
HUBLER
wave-shaped sculpted concrete panel PBV2
Download
HUBLER
Legnomass colored light grey LCLG5-244183
Download
HUBLER
HUBMICRO oak draven 09 blade
Download
HUBLER
Multi-ply panel – 2 sides Old Sunburnt Wood – PVBBS272F-190200
Download