Publish your products
Metal Ceilings - Exterior - 300C
Archived

Metal Ceilings - Exterior - 300C

All over the world, Luxalon® Exterior Ceiling Systems, with our exclusive Luxacote® finish, stay strong and look impressive in the face of intense sunshine, dramatic temperature changes, moisture, extreme climates, and strong wind loads. Available in linear, modular or curved configurations with factory run-to-length panels, these soffits can be engineered to meet the design demands and performance requirements of your project.

Long, uninterrupted panel lengths make our 300C ceiling system a good choice to make a big impression. With lengths up to 19' 8" and a width of 11.8" (300mm), 300C panels require fewer seams and joints. A concealed suspension system complements this clean appearance. The exclusive Luxacote® finish ensures long product life.

Key Features
  • Length: from 3' to 19' 8"
  • Panels may be manufactured to length saving time and waste on the jobsite
  • Interior and exterior applications
  • Perforations available for ventilation and/or acoustics
  • Simple & economical installation
  • A concealed suspension system for a clean, monolithic ceiling appearance
  • Carriers and panels designed to withstand positive/negative wind loads
  • Factory assembled integral hinged access doors available
  • Perimeter trim systems available
  • Compatible with industry-standard fixtures and soffit vents
  • Available in standard polyester and high-performance Luxacote finishes
  • Luxacote high-performance finish resists harsh environmental conditions including UV
  • Contains from 70% to 95% recycled content
  • GREENGUARD Children and SchoolsSM Certified for Indoor Air Quality (IAQ)
Technical specification
  • Unique ref.hunterd-metal-exterior-300c
  • Product familySpecialty Ceilings
  • Product groupMetal Ceilings
  • TypeObject (single object)
  • Date of publishing2012-05-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ceilings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit