Publish your products
StrongArm®M30/M50 - Drop Arm Barrier
StrongArm®M30/M50 - Drop Arm Barrier
StrongArm®M30/M50 - Drop Arm Barrier
StrongArm®M30/M50 - Drop Arm Barrier
    HySecurity

    StrongArm®M30/M50 - Drop Arm Barrier

    StrongArm® M30/M50 | Drop Arm Barrier | Crash Rated Barrier | HVM

    Maximum security and stopping power with our crash-rated 

    Crash-rated vehicle barrier with patented dual arm design stops a 15,000 lb truck in its tracks.

    Features:

    Rating: The power to stop a truck in its tracks, with approximately 1 meter of penetration*.

    No Power: StrongArm M30 NP/M50 NP (No-power) models defend high security, low-traffic, sites that do not have power.

    Models: International certification models (CE) available.

    Speed: Open access points in as quick as six seconds, reducing traffic backups by minimizing gate open times.

    Design: Patented dual arm design prevents vehicles of all sizes from breaching the secure perimeter.

    Safety: 90° Monitored photo eye stops arm when obstructed for enhanced safety.

    Touch: Aircraft-grade hydraulics and steel components provide the highest durability.

    Arm: Full 90˚ opening prevents tall vehicles from clipping arm.

    Made in USA: Designed, tested, and built within USA from globally sourced materials.

    Specification
    • Features:

      Rating: The power to stop a truck in its tracks, with approximately 1 meter of penetration*. 

      No Power: StrongArm M30 NP/M50 NP (No-power) models defend high security, low-traffic, sites that do not have power. 

      Models: International certification models (CE) available. 

      Speed: Open access points in as quick as six seconds, reducing traffic backups by minimizing gate open times. 

      Design: Patented dual arm design prevents vehicles of all sizes from breaching the secure perimeter. 

      Safety: 90° Monitored photo eye stops arm when obstructed for enhanced safety. 

      Touch: Aircraft-grade hydraulics and steel components provide the highest durability. 

      Arm: Full 90˚ opening prevents tall vehicles from clipping arm. 

      Made in USA: Designed, tested, and built within USA from globally sourced materials.

      Traffic Arm

      • Barrier arm barricades
      • High-security barriers
      • Crash-rated systems
      • Vehicle access control
      • Anti-ram barriers
      • Perimeter security
      • Government facilities
      • Military bases
      • Critical infrastructure
      • Emergency deployment
      • Crash barrier arms 
      • crash traffic arm
      • crash traffic barrier
      • crash Vehicle access control
      • crash Perimeter security
      • Crash Critical infrastructure
      • crash Emergency deployment
      • active vehicle barrier
      • final denial barrier 
      • dual arm barrier
      • dual arm barrier crash
      • final denial barrier crash 
      • drop arm barrier 
      • Crash drop arm barrier
      • crash beam
      • avb
      • avb crash 
      • High security
      • crash test certified
      • beam barricades
      • anti-terrorist
      • military security
      • government security
      • Surface Mounted Solutions 
      • Critical Infrastructure Security
      • Government/Federal Buildings
      • Airport Security  
      • Seaport Security 
      • Parking Solutions 
      • m30/m50
      • crash engineered
      • hysecurity
      • crash rated
      • astm f2656
      • astm f2656 2017
      • Department of state k ratings
      • Department of defense k ratings
      • k8
      • k14
      • k4


      Technical specification
      • Unique ref.strongarm-m30-m50
      • Product familyIndustrial Security Gate Operator
      • Product groupHostile Vehicle Mitigation
      • TypeObject (single object)
      • Date of publishing2025-01-21
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Fences & Traffic Security
      • Uniclass 2015 CodeSs_25_32_35_80
      • Uniclass 2015 DescriptionSliding gate systems
      • CSI MasterFormat 2014 Code34 71 13.16
      • CSI MasterFormat 2014 TitleVehicle Crash Barriers
      • OmniClass Number23-39 11 11 11 11
      • OmniClass TitleCrash Barriers ( including Impact Attenuating Devices)

      Region availability

      North America
      Canada
      United States