Publish your products
towel holder MODULA wall ALLUM. MPU40
Ideagroup

towel holder MODULA wall ALLUM. MPU40

A line of aluminium wall-mounted accessories, available chrome finish as standard, or in any colour in the Ideagroup matt lacquer palette or Metal Color range (Rame, Titanio, Oro). These accessories (shelves, shelves with a soap dispenser/tumbler, towel holders, toilet roll holders) have an aluminium frame and can be finished with a matt white Acritek insert. They are removable, and can be designed for right or left-hand installation.
The soap dispenser and free-standing toilet brush holder have a chrome finish.

Technical specification
  • Unique ref.MPU40
  • Product familyfurniture accessory
  • Product groupShelves and towel rails
  • Date of publishing2024-09-02
  • Edition number1
  • Height (mm)40
  • Width (mm)400
  • Depth (mm)86
Classification
  • BIMobject CategorySanitary - Storage
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit